vention-logo-sm
Official Design Library
Multiple Bins Workstation

Multiple Bins Workstation

Vention official

This workstation is designed for assembly applications where small bins are used. It consists of 2 bin holders so you can securely place around 10 small standard bins on your station. Caster wheels are included so that the workstation can be easily moved around. Extra storage is available in the back, so you can add a computer or any other accessories. Monitor not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-123435
Weight84.37 kg
Dimensions (L x W x H)846 x 1272 x 1820 mm
ApplicationAssembly
Assembly Time06:30

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
8
Part Blickle Swivel Caster Wheel with Brake, 350kg Capacity image
Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day
4
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x45mm (45mm) Light Aluminum Extrusion image
45x45mm (45mm) Light Aluminum ExtrusionST-EXT-101-0045 - 45 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Light Aluminum Extrusion image
45x45mm (180mm) Light Aluminum ExtrusionST-EXT-101-0180 - 180 X 45 X 45 mmShips next day
5
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
4
Part 45x45mm (450mm) Light Aluminum Extrusion image
45x45mm (450mm) Light Aluminum ExtrusionST-EXT-101-0450 - 450 X 45 X 45 mmShips next day
3
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (1080mm) Light Aluminum Extrusion image
45x45mm (1080mm) Light Aluminum ExtrusionST-EXT-101-1080 - 1080 X 45 X 45 mmShips next day
4
Part 45x45mm (1170mm) Light Aluminum Extrusion image
45x45mm (1170mm) Light Aluminum ExtrusionST-EXT-101-1170 - 1170 X 45 X 45 mmShips next day
6
Part 45x45mm (1260mm) Light Aluminum Extrusion image
45x45mm (1260mm) Light Aluminum ExtrusionST-EXT-101-1260 - 1260 X 45 X 45 mmShips next day
1
Part 45x45mm (1440mm) Light Aluminum Extrusion image
45x45mm (1440mm) Light Aluminum ExtrusionST-EXT-101-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1485mm) Light Aluminum Extrusion image
45x45mm (1485mm) Light Aluminum ExtrusionST-EXT-101-1485 - 1485 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
14
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
36
Part Small Display Mounting Plate, 75mm to 200mm VESA image
Small Display Mounting Plate, 75mm to 200mm VESAST-SP-011-0001 - 9 X 225 X 225 mmShips next day
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3402 m²Ships in 4 days
1
Part Stainless Steel Panel, 12 Ga. [2.75mm] image
Stainless Steel Panel, 12 Ga. [2.75mm]ST-PN-018-0002 - 0.6804 m²Ships in 4 days
1
Part Stainless Steel Panel, 14 Ga. [1.99mm] image
Stainless Steel Panel, 14 Ga. [1.99mm]ST-PN-018-0003 - 0.4739 m²Ships in 4 days
1
Part Stainless Steel Panel, 14 Ga. [1.99mm] image
Stainless Steel Panel, 14 Ga. [1.99mm]ST-PN-018-0003 - 0.4739 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
252
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
50
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
196
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
8

$3,299.92 USD

Similar Parts
    Multiple Bins Workstation | Vention