Community Designs

light duty table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-31384 v5 |
| Weight | 30.97 kg |
| Dimensions (L x W x H) | 839 x 854 x 665 mm |
| Application | Other Equipment |
| Assembly Time | 00:48 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 23 | |
![]() | 2 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 4 |
![]() | 13 |



