vention-logo-sm
Community Designs
Honeywell Shroud

Honeywell Shroud

Community design

Laser Shroud for Robotic presented Part Marking.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-413588
Weight30.91 kg
Dimensions (L x W x H)1086 x 372 x 1133 mm
ApplicationOther Equipment
Assembly Time02:59

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Safety Interlock Door Switch image
Safety Interlock Door SwitchCE-SA-010-0000 - 157 X 90 X 35 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
3
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
6
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
1
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
4
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
1
Part 90x90mm (1125mm) Aluminum Extrusion image
90x90mm (1125mm) Aluminum ExtrusionST-EXT-005-1125 - 1125 X 90 X 90 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
5
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45x90mm 45 Degree Inline Connector with Locators image
45x90mm 45 Degree Inline Connector with LocatorsST-HP-003-0010 - 90 X 45 X 51 mmShips next day
2
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
1
Part Brushed Aluminum Panel, 5/16'' [7.94mm] image
Brushed Aluminum Panel, 5/16'' [7.94mm]ST-PN-016-0003 - 0.1215 m²Ships in 10 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
99
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
87
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
7
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
7
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
6

$1,770.36 USD

Similar Parts