vention-logo-sm
Community Designs
Fixed Telescopic Column Cobot Palletizer with UR10

Fixed Telescopic Column Cobot Palletizer with UR10

Community design

Full cobot palletizing solution

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-140350
Weight85.05 kg
Dimensions (L x W x H)2610 x 1530 x 1045 mm
ApplicationPackaging
Assembly Time09:45

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
4
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
4
Part M8 Ratchet Handle 20mm image
M8 Ratchet Handle 20mmHW-HD-003-0020 - 72 X 19 X 65 mm
8
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
1
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
1
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
2
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
1
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
4
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
2
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
6
Part 90x90mm (1125mm) Aluminum Extrusion image
90x90mm (1125mm) Aluminum ExtrusionST-EXT-005-1125 - 1125 X 90 X 90 mmShips next day
2
Part 90x90mm (1440mm) Aluminum Extrusion image
90x90mm (1440mm) Aluminum ExtrusionST-EXT-005-1440 - 1440 X 90 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
7
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
6
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
2
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
5
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
10
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 3 days
2
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
373
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
75
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
295
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5

$3,633.98 USD

Similar Parts