Community Designs

Dowding Industries
Calibration Plate holder
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-292411 v29 |
| Weight | 3.73 kg |
| Dimensions (L x W x H) | 360 x 315 x 304 mm |
| Application | Other Equipment |
| Assembly Time | 00:47 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 3 | |
![]() | 2 | |
![]() | 1 | |
![]() | 5 | |
![]() | 45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm | 4 |
![]() | 19 | |
![]() | 19 |




