Community Designs
Custom design SPA

Custom design SPA

Community design

Frame for motor

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-22382
Weight3.85 kg
Dimensions (L x W x H)360 x 451 x 170 mm
ApplicationOther Equipment
Assembly Time00:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
2
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
17

$222.12 USD

Similar Parts