vention-logo-sm
Official Design Library
Curved O-Ring Roller Conveyor - 90 Degree Turn

Curved O-Ring Roller Conveyor - 90 Degree Turn

Vention official

Modular 90 degree turn O-ring roller conveyor section with a width of 585mm. The height of the roller conveyor segment can be customized to suit your application's needs. Use this segment in conjunction with our other O-ring roller conveyor modules to customize the conveyor's layout to your application and factory floor specifications. Motors and sensors included. MachineMotion and control modules not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-392590
Weight94.44 kg
Dimensions (L x W x H)1757 x 1476 x 609 mm
ApplicationMaterial Handling
Assembly Time06:11

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
2
Part Motor Adaptor for O-Ring Conveyor image
Motor Adaptor for O-Ring ConveyorMO-CV-029-0001 - 92 X 85 X 85 mmShips next day
2
Part Inner Curve C-Channel for Roller Conveyor (45° Segment) image2
Part Outer Curve C-Channel for 585mm Width Roller Conveyor (45° Segment) image
Outer Curve C-Channel for 585mm Width Roller Conveyor (45° Segment)MO-CV-030-0005 - 1022 X 146 X 90 mmShips next day
2
Part Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable) image
Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable)MO-CV-030-0006 - 180 X 49 X 112 mmShips in 17 days
8
Part Floor Anchoring Bracket for Roller Conveyor (Height Adjustable) image
Floor Anchoring Bracket for Roller Conveyor (Height Adjustable)MO-CV-030-0007 - 145 X 48 X 228 mmShips in 3 days
8
Part Curved 1-Zone O-Ring Conveyor (45° Segment x 585mm W) image
Curved 1-Zone O-Ring Conveyor (45° Segment x 585mm W)MO-CV-030-0012 - 1055 X 675 X 199 mm
2
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 68mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 68mmMO-SM-030-0001 - 271 X 86 X 103 mmShips in 4 weeks
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
8
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
58
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
17
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
75
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
108
Part M8 X1.25 Serrated Flange Locknut image
M8 X1.25 Serrated Flange LocknutHW-FN-031-0002 - 17 X 17 X 8 mmShips next day
91
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9
Part M8 Split Lock Washer, with 12.7mm OD image
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-1003 - 12 X 12 X 2 mmShips in 3 days
91

$6,130.59 USD

Similar Parts
    Curved O-Ring Roller Conveyor - 90 Degree Turn | Vention