Parts library

MO-CV-030-0005
Outer Curve C-Channel for 585mm Width Roller Conveyor (45° Segment)
Outer curved mounting bracket for 45 degree section o-ring roller conveyors. Supports up to 10 rollers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0005 |
| Unit Price | $102.82 USD |
| Weight | 4.3 kg |
| Dimensions (L x W x H) | 1022 x 146.6 x 90 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 18 x HW-FN-031-0002, 18 x HW-WS-001-1003, 18 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.