Parts library
.png)
MO-SM-030-0001
MachineMotion AI NEMA 34 Stepper Servo Motor - 68mm
Stepper Servo motor, NEMA size 34, keyed-shaft, 13Nm, 3.5A, with integrated connectors for brake control and limit switches. This motor is daisy-chainable with MO-SM-030-0001, MO-SM-030-0002 & MO-SM-030-0003 motors. It includes a 5-meter long signal-power hybrid cable that facilitates wire routing and four M6 X 20mm fasteners for mounting. Compatible with MachineMotion AI (CE-CL-030-1500 & CE-CL-031-3000).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion AI Motors & Brake Datasheet | |
| MachineMotion AI Actuator Configuration | |
| EU Declaration of Conformity - MachineMotion AI Motors | |
| cETLus certificate - MachineMotion AI Motors |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-SM-030-0001 |
| Unit Price | $1,660.00 USD |
| Dimensions (L x W x H) | 271 x 86 x 103 mm |
| Material | NA |
| Surface Finish | NA |
Questions about this part?
Post a question on Vention community forum for insights on this part.