Parts library

MO-CV-030-0004
Inner Curve C-Channel for Roller Conveyor (45° Segment)
Inner curved mounting bracket for 45 degree section of o-ring roller conveyors. Supports up to 10 rollers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0004 |
| Unit Price | $54.91 USD |
| Weight | 2.365 kg |
| Dimensions (L x W x H) | 574.3 x 98.1 x 90 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 18 x HW-FN-031-0002, 18 x HW-WS-001-1003, 18 x HW-FN-003-0018 |
$54.91 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.