Community Designs

CCA-SKT-STD-REV0
BGA Socket Test Fixture Stand; Adjustable benchtop test stand, supports test fixtures up to ~8" x 12".
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-JF-377344 |
| Weight | 1.99 kg |
| Dimensions (L x W x H) | 540 x 270 x 220 mm |
| Application | Assembly |
| Assembly Time | 02:55 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 4 | |
![]() | 4 | |
![]() | 3 | |
![]() | L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day | 4 |
![]() | 11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screwsST-GP-002-0002__2 - 44 X 22 X 39 mmShips next day | 4 |
![]() | 10 | |
![]() | 72 | |
![]() | 21 | |
![]() | 52 | |
![]() | 31 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks | 4 |









