vention-logo-sm
Community Designs
Board table

Board table

Community design

Interchangeable tabletop racks for modular harness boards

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-355675
Weight24.02 kg
Dimensions (L x W x H)1991 x 1035 x 1053 mm
ApplicationAssembly
Assembly Time02:12

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Swivel Stem Caster Wheel with Brake, 50kg Capacity image
Swivel Stem Caster Wheel with Brake, 50kg CapacityMO-WL-005-0001 - 95 X 44 X 123 mmShips next day
4
Part 45x90mm (1755mm) Aluminum Extrusion image
45x90mm (1755mm) Aluminum ExtrusionST-EXT-002-1755 - 1755 X 45 X 90 mmShips next day
1
Part 45x45mm (900mm) Light Aluminum Extrusion image
45x45mm (900mm) Light Aluminum ExtrusionST-EXT-101-0900 - 900 X 45 X 45 mmShips next day
8
Part 45x45mm (1890mm) Light Aluminum Extrusion image
45x45mm (1890mm) Light Aluminum ExtrusionST-EXT-101-1890 - 1890 X 45 X 45 mmShips next day
2
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image8
Part 45mm x 90mm In-Line Mounting Block for Right Angle Connections  image
45mm x 90mm In-Line Mounting Block for Right Angle Connections ST-GP-002-0004 - 90 X 45 X 22 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
56
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
47
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
13
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
7
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
6

$892.65 USD

Similar Parts