Community Designs

Aubo i5 Stand (720mm height)
Fixed stand Aubo i5. Base height is 720mm. Robot arm stand is mounted on 4 floor anchor.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-5802 |
| Weight | 13.92 kg |
| Dimensions (L x W x H) | 315 x 225 x 752 mm |
| Application | Manufacturing |
| Assembly Time | 01:38 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 4 | |
![]() | 16 | |
![]() | 1 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 4 |
![]() | 54 | |
![]() | 54 |






