vention-logo-sm
Community Designs
2-Axis XY Cartisian Robot

2-Axis XY Cartisian Robot

Community design

2-Axis XY cartisian robot with dimensions 850mm x 900mm.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-3200
Weight51.53 kg
Dimensions (L x W x H)1437 x 1500 x 444 mm
ApplicationOther Equipment
Assembly Time04:55

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0002 - 377 X 282 X 144 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
6
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part Large Gantry Plate image
Large Gantry PlateMO-LM-001-0009 - 225 X 180 X 12 mm
3
Part Large Stainless Steel Roller Wheel with Eccentric Bushing image
Large Stainless Steel Roller Wheel with Eccentric BushingMO-LM-001-0014 - 43 X 0 X 51 mmObsolete
8
Part Large Stainless Steel Roller Wheel with Concentric Bushing image
Large Stainless Steel Roller Wheel with Concentric BushingMO-LM-001-0015 - 43 X 0 X 51 mmObsolete
4
Part 1170mm Belt-driven Linear Actuator image
1170mm Belt-driven Linear ActuatorMO-LM-006-1170 - 1350 X 68 X 90 mmObsolete
2
Part 65mm NEMA 34 Stepper Motor image
65mm NEMA 34 Stepper MotorMO-SM-003-0001 - 133 X 86 X 86 mmObsolete
2
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
2
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
1
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
2
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
1
Part 45x90mm (1305mm) Aluminum Extrusion image
45x90mm (1305mm) Aluminum ExtrusionST-EXT-002-1305 - 1305 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
112
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
11
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
89
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
13

$5,876.04 USD

Similar Parts
    2-Axis XY Cartisian Robot | Vention