Parts library

CE-CL-005-0002
MachineMotion Controller
The 2-Output MachineMotion Controller supports two NEMA 34 stepper motors. Comes equipped with IP connectivity, integrated Linux single-board computer, two stepper motor outputs and 7 sensor inputs. Enclosure is rated IP 20.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CL-005-0002 |
| Unit Price | $2,521.43 USD |
| Weight | 9.538 kg |
| Dimensions (L x W x H) | 377 x 282 x 144 mm |
| Material | Steel enclosure, IP20 |
| Surface Finish | Dark blue powder coat |
| Associated Fasteners | 10 x HW-FN-002-0001, 10 x HW-FN-003-0014 |
| Light Duty Fasteners | 10 x HW-FN-002-0001, 10 x HW-FN-003-0008 |
Questions about this part?
Post a question on Vention community forum for insights on this part.