vention-logo-sm
Community Designs
19190_CVG Scanner Mount Assembly

19190_CVG Scanner Mount Assembly

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-35978
Weight12.60 kg
Dimensions (L x W x H)945 x 180 x 1988 mm
ApplicationOther Equipment
Assembly Time01:30

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
5
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
1
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
2
Part Aluminum Mounting Foot  image
Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
50
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
19
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
31

$387.91 USD

Similar Parts