Community Designs

1.3m Medium Cobot Range Extender - Track Only
The medium cobot horizontal range extender is designed with a heavy-duty enclosed timing belt actuator for ingress protection and reduced pinch points. The net travel for this 7th axis is 1.3m. This kit includes the actuator, sensors, motor, cabling, controller, and E-Stop (robot not included).
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-EX-168261 v5 |
| Weight | 49.99 kg |
| Dimensions (L x W x H) | 404 x 1775 x 642 mm |
| Application | Manufacturing |
| Assembly Time | 01:59 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 2 | |
![]() | 1 | |
![]() | 1 | |
![]() | 225x225mm UR10e/UR16e Mounting plate, for Universal RobotsST-RB-001-0009 - 225 X 225 X 22 mmObsolete | 1 |
![]() | 36 | |
![]() | 3 | |
![]() | 5 | |
![]() | 32 | |
![]() | 1 |









