vention-logo-sm
Community-Designs
Large 3 Axis Gantry Robot with Frame (customized)

Large 3 Axis Gantry Robot with Frame (customized)

Community design

Spec AttributeSpec Value
Technical Specifications
DesignnummerMF-PF-355768
Gewicht38.91 kg
Abmessungen (L x B x H)885 x 1260 x 282 mm
AnwendungManufacturing
Montagezeit02:28

Spec AttributeSpec Value
Documentation
Montageanleitung
ROI-Rechner
3D-Modell

PartsDescriptionQuantity
PartsQty
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0003 - 29 X 29 X 91 mmShips next day
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mmObsolete
1
Part Round Extrusion Handle Bracket image
Round Extrusion Handle BracketHW-HD-001-0002 - 55 X 33 X 35 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Compact Grease Gun with Right Angle Connection image
Compact Grease Gun with Right Angle ConnectionHW-TL-005-0002 - 160 X 30 X 30 mmObsolete
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Compact Double-Acting Pneumatic Actuator, 50mm Stroke image
Compact Double-Acting Pneumatic Actuator, 50mm StrokeMO-AR-001-0050 - 147 X 59 X 50 mmShips next day
2
Part Heavy Duty Enclosed Timing Belt Actuator, 585mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 585mm LengthMO-LM-027-0585__2 - 832 X 270 X 112 mmShips in 3 weeks
2
Part 20mm OD Round (990mm) Aluminum Extrusion image
20mm OD Round (990mm) Aluminum ExtrusionST-EXT-008-0990 - 989 X 20 X 20 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
57
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
29
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
26
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
26
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1
Ähnliche Teile
    Large 3 Axis Gantry Robot with Frame (customized) | Vention