![Yaskawa GP7/GP8 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0004/yaskawa-gp7-gp8-mounting-plate.png)
Yaskawa GP7/GP8 Mounting Plate
$319.08 USD
Ships next day
Vention's Yaskawa GP7/GP8 mounting plate enables fast and easy installation of a Yaskawa GP7 and GP8 robots to any custom assembly. Outer dimensions are 270mm x 270mm, plate is 22.5mm thick and has helical inserts in all M12 robot mounting holes.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-012-0004 |
Weight | 2.932 kg |
Dimensions (L x W x H) | 270.0 x 270.0 x 29.0 mm |
Unit Price | $319.08 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M12, 160 x 160 mm |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585