Parts library
![Textured Black HDPE Pegboard, 1/4" [6.35mm] - 1215 x 585 mm](https://assets.vention.io/parts/images/ST-PN-022-1215/textured-black-hdpe-pegboard-1-4-6-35mm-1215-x-585-mm.png)
ST-PN-022-1215
Textured Black HDPE Pegboard, 1/4" [6.35mm] - 1215 x 585 mm
1/4 inch textured black HDPE pegboard with 3/16 inch diameter holes, spaced 1 inch apart. A great solution for workstation tool organization. Pegs (HW-HA-003-0001) can be purchased separately, they are sold in packs of 20.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-022-1215 |
| Unit Price | $122.98 USD |
| Weight | 4.16 kg |
| Dimensions (L x W x H) | 1213 x 583 x 6.35 mm |
| Material | Black HDPE |
| Surface Finish | Textured/Pebble Finish |
| Associated Fasteners | 6 x HW-FN-015-0016, 6 x HW-FN-002-0001 |
| Light Duty Fasteners | 6 x HW-FN-015-0010, 6 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.