Small Module Adaptor
$64.40 USD
Ships next day
This Small Module Adaptor can be mounted on Vention's extrusions in different configurations. The Smart Pushbutton Module, E-Stop Module, E-Stop Module with Reset, and Digital I/O Module v2 can be mounted on this Small Module Adaptor plate.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0005 |
Weight | 0.238 kg |
Dimensions (L x W x H) | 133.0 x 88.0 x 8.0 mm |
Unit Price | $64.40 USD |
Material | 6061-T6 |
Surface finish | BLUE ETCH ANODIZED RAL 5011, MIN THICKNESS 10 μm |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 , 2 x HW-FN-015-0018 |
Compatible Parts
E-Stop Module
CE-SA-013-0000
Digital I/O Module v2
CE-MD-001-0000 v2
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
E-Stop Module with Reset
CE-SA-007-0000