Parts library

MO-LM-001-0001
Small Gantry Plate
115mm x 165mm aluminum gantry plate enabling high-precision linear motion on each side of the plate
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-001-0001 |
| Unit Price | $68.55 USD |
| Weight | 0.48 kg |
| Dimensions (L x W x H) | 165 x 115 x 12 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.