Single Stage X Locator

Single Stage X Locator

$78.63 USD
Ships next day
Vention Single Stage X Locator allows you to precisely find the datum of your fixture in a single direction. With 22.5 mm of total travel and 0.1mm travel per 1/8 turn, you can accurately find the right position and lock it in place using the side set screw. Pair it with our various models of height locators and toggle clamp mount to achieve an XZ locator. Note: the locator does not support load during adjustments, only load when static.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number ST-SP-013-0001
Weight 0.186 kg
Dimensions (L x W x H) 90.0 x 45.0 x 22.5 mm
Unit Price $78.63 USD
Material 6061-T6
Surface finish Dark blue anodized, 6um
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016
Light-Duty Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010

Technical Specifications

Spec Attribute Spec Value
Stroke 22.5 mm
Displacement Ratio 0.8 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum