Parts library

CE-AP-002-0000__2
Safety Module Muting Kit
The Safety Module Muting kit is used in applications where muting is required in conjuction with the use of an Area Scanner or Light Curtains. Parts included are 4x Retro-Reflective Photo-Electric Sensors, 2x M12 End-Stop Extension Cables & 2x Muting Sensors Y Adapters. The Muting Safety Module is not included with this kit.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Keyence Laser Scanner & Light Curtain User Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-AP-002-0000__2 |
| Unit Price | $886.19 USD |
| Weight | 2.6 kg |
| Dimensions (L x W x H) | 110 x 110 x 30 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.