Roller Conveyor, 1395mm x 450mm Powered, Low Side
$874.78 USD
Ships next day
Vention’s heavy duty conveyors facilitate the movement of large items, up to 1344mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. This version has openings on one side to allow robot end effectors to pick products. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-116-1395 |
Weight | 31.94592 kg |
Dimensions (L x W x H) | 450.0 x 1483.0 x 67.5 mm |
Unit Price | $874.78 USD |
Associated Fasteners | 6 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 4 x HW-FN-003-0020 |
Compatible Parts
M18 Threaded Sensor Bracket
CE-HW-001-0003
Roller Conveyor, 855mm x 450mm Unpowered, Low Side
MO-CV-118-0855
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585