Rack and Pinion Gantry for XL Extrusions
$791.28 USD
Ships in 3 days
Quantity:
Technical Drawings
Technical Documents
What's Included
- 16 x M8 x 22mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-019-0010 |
Weight | 8.272 kg |
Dimensions (L x W x H) | 426.5 x 358.0 x 86.0 mm |
Unit Price | $791.28 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 16 x HW-FN-003-0022 |
Compatible Parts
M18 Threaded Sensor Bracket
CE-HW-001-0003
20mm Series Profile Guide Rail Assembly, 360mm
MO-LM-049-0360
Slotted 45mm x 90mm Aluminum Gusset
ST-GP-003-0008
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000