Blickle Swivel Caster Wheel, 150kg Capacity

Blickle Swivel Caster Wheel, 150kg Capacity

$35.21 USD
Ships next day
German-made medium-duty swivel caster wheel. Unibody stainless steel bracket with nylon wheel and rugged polyurethane thread. Bearings are covered to prevent contamination. Maximum capacity per wheel: 150kg
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-WL-001-0005
Weight 0.658 kg
Dimensions (L x W x H) 150.0 x 85.0 x 125.0 mm
Unit Price $35.21 USD
Material Steel/Nylon/Polyurethane
Associated Fasteners 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014

Technical Specifications

Spec Attribute Spec Value
Load Capacity 1470 N
Mounting 80 x 60 mm
Temperature Range -25 to 70 °C
Have a question about this part?
Ask in the forum! Go to the forum