Parts library
.png)
ST-RB-100-0270__3
Multi-Robot Mounting Plate 270 x 270 mm
This general robot mounting plate is compatible with Universal robots (UR10, UR10e, UR15, UR16e, UR20, UR30) and Fanuc CRX robots (CRX-10iA, CRX-10iA/L, CRX020iA/L). Included is a set of dowel pins, which can be inserted according the robot being used. Refer to the drawing for the location of the pins.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | ST-RB-100-0270__3 | 
| Unit Price | $446.35 USD | 
| Weight | 4.5 kg | 
| Dimensions (L x W x H) | 268 x 268 x 27.5 mm | 
| Material | 6061-T6 Aluminum | 
| Surface Finish | Dark Blue Anodized, 6um | 
| Associated Fasteners | 22 x HW-FN-002-0001, 22 x HW-FN-003-0025 | 
Questions about this part?
Post a question on Vention community forum for insights on this part.