Parts library
.png)
MO-CV-030-0022
Motor Shaft Cover for O-Ring Conveyor
This sheet metal bracket is used as a protective cover for the motor shafts on our smart o-ring conveyors. It is mounted beneath the conveyor’s c-channels using two M8 screws, locknuts and split washers. It is positioned in front of each motor mount. It is compatible with all straight, curved and skewed smart o-ring conveyors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0022 |
| Unit Price | $11.40 USD |
| Weight | 0.463 kg |
| Dimensions (L x W x H) | 145.3 x 125 x 112.5 mm |
| Material | Steel |
| Surface Finish | Black |
| Associated Fasteners | 2 x HW-FN-003-0018, 2 x HW-FN-031-0002, 2 x HW-WS-001-1003 |
Questions about this part?
Post a question on Vention community forum for insights on this part.