vention-logo-sm
Parts library
Motor Shaft Cover for O-Ring Conveyor
MO-CV-030-0022

Motor Shaft Cover for O-Ring Conveyor

Vention

This sheet metal bracket is used as a protective cover for the motor shafts on our smart o-ring conveyors. It is mounted beneath the conveyor’s c-channels using two M8 screws, locknuts and split washers. It is positioned in front of each motor mount. It is compatible with all straight, curved and skewed smart o-ring conveyors.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Smart O-Ring Conveyor

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-CV-030-0022
Unit Price$11.40 USD
Weight0.463 kg
Dimensions (L x W x H)145.3 x 125 x 112.5 mm
MaterialSteel
Surface FinishBlack
Associated Fasteners2 x HW-FN-003-0018, 2 x HW-FN-031-0002, 2 x HW-WS-001-1003

PartsQuantity
PartsPart NumberQty
M8 x 18mm ScrewHW-FN-003-00182View
M8 X1.25 Serrated Flange LocknutHW-FN-031-00022View
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-10032View

$11.40 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Motor Shaft Cover for O-Ring Conveyor | Vention