Parts library

HW-CA-005-0003
Large Cobot Dress Pack
This kit includes everything needed for cobot cable management. Included in this kit is 3.6m of articulated chain that can be shortened to fit the cobot, 4 mounting brackets and 1 mounting bracket with strain relief for tubes and cables.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Cable Management Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CA-005-0003 |
| Unit Price | $795.73 USD |
| Weight | 1.6 kg |
| Dimensions (L x W x H) | 360 x 360 x 180 mm |
| Material | Plastic |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Compatible With | Larger cobots such as UR20 & CRX25 |
Questions about this part?
Post a question on Vention community forum for insights on this part.