Parts library

ST-RB-015-0001
KUKA LBR iiwa 7 R800 Mounting Plate
Vention's KUKA LBR iiwa 7 R800 mounting plate enables fast and easy installation of a KUKA LBR iiwa 7 robot to any custom assembly. The 4X robot mounting holes use M8 X 1.25 stainless steel helical inserts. Outer dimensions are 270mm x 270mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-015-0001 |
| Unit Price | $628.07 USD |
| Weight | 3.24 kg |
| Dimensions (L x W x H) | 270 x 270 x 29 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Standards | Dowel pins and helical inserts are made out of stainless steel |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 4x M8, Pitch Circle Diameter = 184 |
Questions about this part?
Post a question on Vention community forum for insights on this part.