Parts library

MO-CV-030-0007
Height Adjustment Bracket For Roller Conveyor
This bracket is designed for height adjustment and leveling of Vention's roller conveyors, offering flexibility for installation on uneven floors. It can also be used for other general-purpose applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0007 |
| Unit Price | $15.26 USD |
| Weight | 1.025 kg |
| Dimensions (L x W x H) | 145 x 48.5 x 228.5 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 3 x HW-FN-002-0001, 3 x HW-FN-003-0016 |
Questions about this part?
Post a question on Vention community forum for insights on this part.