![Gusset Plate for 90 Degree Actuator Mounting](https://assets.vention.io/parts/images/ST-GP-005-0011/gusset-plate-for-90-degree-actuator-mounting.png)
Gusset Plate for 90 Degree Actuator Mounting
$87.02 USD
Ships next day
This gusset when paired with the Actuator Mounting Plate (ST-GP-005-0010) allows for sturdy mounting of linear motion actuators in a 90 degree configuration in a very minimalist fashion no longer requiring bulky and complex extrusion frame solutions.
Quantity:
Technical Drawings
What's Included
- 6 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-005-0011 |
Weight | 0.343 kg |
Dimensions (L x W x H) | 103.78 x 11.25 x 197.57 mm |
Unit Price | $87.02 USD |
Material | Aluminum |
Surface finish | Blue Annodize |
Associated Fasteners | 6 x HW-FN-003-0018 |
Compatible Parts
![Actuator Mounting Plate Actuator Mounting Plate](https://assets.vention.io/parts/images/ST-GP-005-0010/thumb_actuator-mounting-plate.png)
Actuator Mounting Plate
ST-GP-005-0010