Parts library

ST-RB-045-0001
FANUC SCARA SR-12iA Robot Mounting Plate
Vention's Fanuc SR-12iA mounting plate enables fast and easy installation of a Fanuc SR-12iA robot to any custom assembly. Outer dimensions are 315mm x 315mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-045-0001 |
| Unit Price | $395.80 USD |
| Weight | 5.197 kg |
| Dimensions (L x W x H) | 313 x 313 x 27.5 mm |
| Material | Aluminum, Steel |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 28 x HW-FN-002-0001, 28 x HW-FN-003-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Mounting | 4x M16x2.0, 240 x 240 |
Questions about this part?
Post a question on Vention community forum for insights on this part.