Parts library

ST-RB-006-0005__2
Fanuc CRX Teach Pendant Mounting Bracket V2
Mount your FANUC CRX teach pendant to your Vention assembly by resting it within the protective rubber coated portion of the bracket. Two angle configurations are available: parallel and 15 degrees.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0005__2 |
| Unit Price | $74.63 USD |
| Weight | 1.346 kg |
| Dimensions (L x W x H) | 246 x 195 x 135 mm |
| Material | Steels |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.