Parts library

PR-FA-001-0602
FANUC CRX-30iA Collaborative Robot Arm
The CRX-30iA/L is a high lift cobot by Fanuc in their CRX series with a payload of 30kg and reach 1889 mm. Its lightweight and compact design makes it a good fit for automating manufacturing tasks such as palletizing, sanding, machine tending, packaging, assembling, and pick & place, where high lift and reach is required while ensuring a safe collaboration between humans and machines. *Reach is limited when 30kg mode payload is selected
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| CRX-30iA-data-sheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FA-001-0602 |
| Unit Price | $67,988.64 USD |
| Weight | 135 kg |
| Dimensions (L x W x H) | 1270 x 1372 x 1727 mm |
| Associated Fasteners | 4 x HW-FN-034-0050 |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Reach | 1889 mm |
| Repeatability | 0.05 mm |
| Max Payload | 25-30 kg |
| Robot Weight | 135 kg |
| Degrees of Freedom | 6 |
| Typical Average Power Consumption | 400 W |
| Spec Attribute | Spec Value |
|---|---|
| Movement | |
| J1 Movement Range | 360 degrees |
| J2 Movement Range | 360 degrees |
| J3 Movement Range | 540 degrees |
| J4 Movement Range | 380 degrees |
| J5 Movement Range | 360 degrees |
| J6 Movement Range | 450 degrees |
| Typical Linear Speed | 2000 mm/s |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Robot Certified Standards | EN ISO 10218-1, EN 60204-1, EN/ISO 13849-1:2015, UL 1740, CAN/CSA Z434, CSA C22.2 No.73 |
| Robot IP Rating | 67 |
| Warranty | 12 Months |
| Spec Attribute | Spec Value |
|---|---|
| Controller | |
| Controller Power Source | 100-240VAC, 50/60Hz |
| Controller Weight | 19 kg |
| Controller Dimensions | 410 mm x 277 mm x 370 mm |
| Controller Digital ports | 12 in, 12 out |
| Robot to controller cable length | 4 m |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9 | HW-FN-034-0050 | 4 | View |
$67,988.64 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.