Parts library

ST-RB-006-0001__2
FANUC 200iD Mounting Plate
Vention's 200iD mounting plate enables fast and easy installation of a FANUC 200iD, 200iD/7, or 200iD/14 robot to any custom assembly. Note, the Fanuc 200iD/4 is not compatible with this mounting plate. The 4X robot mounting holes use M10 X 1.5 stainless steel helical inserts. Make sure you use all included fasteners in your applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0001__2 |
| Unit Price | $456.40 USD |
| Weight | 1.3 kg |
| Dimensions (L x W x H) | 268 x 268 x 16.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 12 x HW-FN-003-0022, 12 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.