Epson G3 Robot Plate
$219.62 USD
Ships next day
Vention's Epson G3 mounting plate enables fast and easy installation of an Epson G3 robots to any custom assembly. The 6X robot mounting holes contain M8 X 1.25 helical inserts and 2X 6mm dowel pins are used to locate the robot. Outer dimensions are 223mm x 223mm x 22.5mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-019-0001 |
Weight | 2.55 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 22.5 mm |
Unit Price | $219.62 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | See 2D drawing, 6x M8, 120 x 120 mm |
Compatible Parts
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
Franka Emika Panda Mounting Plate
ST-RB-013-0001
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
AUBO i5 Mounting Plate
ST-RB-003-0001