🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
 151mm x 945mm Dorner 2200 Belt Conveyor

151mm x 945mm Dorner 2200 Belt Conveyor

$1,306.00 USD
5 weeks
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 2200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths. Contact us for any other lengths or belt options.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-CV-004-0945
Weight 7.4 kg
Dimensions (L x W x H) 945.0 x 214.3 x 47.5 mm
Unit Price $1,306.00 USD
Material Aluminum, Steel, Low Friction Urethane Belt

Technical Specifications

Spec Attribute Spec Value
Capacity see technical documents for details
Belt Length 945 mm
Max Linear Speed 2000 mm/s
Displacement Ratio 73.563 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum