Parts library

MO-CV-030-0020
Cover Bracket for Right to Left Skewed Conveyor
This bracket is designed for installation at both ends of the right-to-left skewed roller conveyors (MO-CV-030-0013 and MO-CV-030-0014) to cover end gaps and ensure a smooth transition when the conveyors are butt-jointed. It includes a small roller (MO-CV-001-0180) and an extra o-ring (MO-PL-002-0239). The small roller is installed inside the bracket, with the extra o-ring connecting it to the adjacent roller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0020 |
| Unit Price | $33.91 USD |
| Weight | 1.129 kg |
| Dimensions (L x W x H) | 585 x 67.8 x 86 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 2 x HW-FN-031-0002, 2 x HW-WS-001-1003, 2 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.