Cobot Palletizer 150mm Wrist Extension

Cobot Palletizer 150mm Wrist Extension

$171.43 USD
Ships next day
Wrist Extensions are ideal method for extending a cobot's working area, without needing actuation. Each extension consists of a flange that bolts directly to your robot’s wrist and replicates that flange on the opposite end. Choose from 100mm to 150mm lengths. These extensions attaches to all sizes and series of FANUC CRX, Doosan, and UR with a 50mm bolt circle based on the ISO 9409-1-50-4-M6 standard. When adding a wrist extension to a robot arm, the effective payload capacity decreases due to greater moment at the TCP. If your payload is near the rated payload of the robot, please reach out to support@vention.io to determine if a wrist extension is suitable for your application.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-029-0150
Weight 0.302 kg
Dimensions (L x W x H) 219.0 x 75.0 x 24.0 mm
Unit Price $171.43 USD
Material Aluminum
Surface finish Blue Anodize
Associated Fasteners 8 x HW-FN-005-0010 , 1 x HW-FN-036-0010
Have a question about this part?
Ask in the forum! Go to the forum