Ball Transfer
$11.56 USD
Ships next day
Vention's stud mounted ball transfer attach directly to extrusions and tooling plates, no tool required. They have a dynamic load capacity of 40 kg each.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-010-0001 |
Weight | 0.136 kg |
Dimensions (L x W x H) | 32.0 x 32.0 x 40.0 mm |
Unit Price | $11.56 USD |
Material | Chrome Plated Steel |
Surface finish | N/A |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-WS-001-0002 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 392 N |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585