ABB SWIFTI CRB 1100 Mounting Plate
$408.40 USD
Ships next day
Vention's ABB SWIFTI CRB 1100 mounting plate enables fast and easy installation of a CRB 1100 cobot from ABB to any custom assembly. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-022-0002 |
Weight | 1.96 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 29.0 mm |
Unit Price | $408.40 USD |
Material | 6061-T6 |
Surface finish | Blue Anodize |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0025 , 4 x HW-FN-034-0001 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585