247.5x247.5mm (1845mm) Aluminum Extrusion
$1,163.45 USD
4 weeks
Vention's XL extrusions are the first modular extrusion kits specifically designed for the next generation of 20-30 kg cobots. These 247.5 mm x 247.5 mm cross-section extrusions rank best-in-class in term of structural rigidity, straightness, and precision with their double wall design. Create leaner designs for highly rigid overhead robot 7th axis or cartesian systems with the largest extrusions in the market. Use Vention's smart leveling fixtures and floor anchors to ensure alignment issues are a thing of the past.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-011-1845 |
Weight | 45.44 kg |
Dimensions (L x W x H) | 1845.0 x 247.5 x 247.5 mm |
Unit Price | $1,163.45 USD |
Material | 6063-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 76,063,900 mm4 |
Cross-Sectional Area | 9132 mm2 |
Torsional Constant | 80,813,953 mm4 |
Yield Strength | 140 MPa |
Compatible With | CRX 10, CRX20, CRX 25, UR10e, UR16e, UR20, and other heavy load Cobots |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
247.5x247.5mm Extrusion Assembly Plate
ST-GP-001-0027
Floor Anchor for 247.5mm Extrusions
ST-SE-001-0008
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540
247.5 X 247.5 mm Extrusion Endcap
HW-EC-011-0001
Large Extrusion Leveling Fixture
ST-SP-016-0001
Gusset Assembly for 247.5 mm Extrusion
ST-GP-003-0007
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005