Parts library

HW-EC-011-0001
247.5x247.5mm Extrusion Endcap
This Aluminum end cap is compatible with 247.5m x 247.5 mm extrusions.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 247.5 mm Extrusion Ecosystem Tech Doc |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-EC-011-0001 |
| Unit Price | $60.70 USD |
| Weight | 0.489 kg |
| Dimensions (L x W x H) | 247.5 x 3 x 247.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 4 x HW-FN-003-0010 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 10mm Screw | HW-FN-003-0010 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.