22.5x22.5mm (765mm) Aluminum Extrusion patent-image

22.5x22.5mm (765mm) Aluminum Extrusion

ST-EXT-006-0765
supplied by Vention
$11.42 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Select dimension:
Length: x 22.5 mm x 22.5 mm
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-006-0765
Weight 0.33 kg
Dimensions (L x W x H) 765.0 x 22.5 x 22.5 mm
Unit Price $11.42 USD
Material 6063-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 8,885 mm4
Cross-Sectional Area 166 mm2
Torsional Constant 2,043 mm4
Yield Strength 140 MPa

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-006-0765
Weight 0.33 kg
Dimensions (L x W x H) 765.0 x 22.5 x 22.5 mm
Unit Price $11.42 USD
Material 6063-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 8,885 mm4
Cross-Sectional Area 166 mm2
Torsional Constant 2,043 mm4
Yield Strength 140 MPa
Have a question about this part?
Ask in the forum! Go to the forum