![22.5x22.5mm (270mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/22-5x22-5mm-585mm-aluminum-extrusion.png)
![patent-image](https://assets.vention.io/png/us_patent.png)
22.5x22.5mm (270mm) Aluminum Extrusion
$5.25 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-006-0270 |
Weight | 0.12 kg |
Dimensions (L x W x H) | 270.0 x 22.5 x 22.5 mm |
Unit Price | $5.25 USD |
Material | 6063-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 8,885 mm4 |
Cross-Sectional Area | 166 mm2 |
Torsional Constant | 2,043 mm4 |
Yield Strength | 140 MPa |
Compatible Parts
![Piab VGS3010 Venturi Vacuum Generator Piab VGS3010 Venturi Vacuum Generator](https://assets.vention.io/parts/images/ST-RB-032-0001/thumb_piab-vgs3010-venturi-vacuum-generator.png)
Piab VGS3010 Venturi Vacuum Generator
ST-RB-032-0001
![Timing Belt Conveyor, 315mm Length, Powered Timing Belt Conveyor, 315mm Length, Powered](https://assets.vention.io/parts/images/MO-CV-013-0315/thumb_timing-belt-conveyor-315mm-length-powered.png)
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions](https://assets.vention.io/parts/images/HW-FN-006-0001__2/thumb_90-degree-inside-corner-bracket-for-22-5-x-22-5-mm-extrusions.png)
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions
HW-FN-006-0001 v2
![22.5mm x 45mm Aluminum Gusset 22.5mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0002/thumb_22-5mm-x-45mm-aluminum-gusset.png)
22.5mm x 45mm Aluminum Gusset
ST-GP-003-0002
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
![22.5x22.5mm Plastic End Cap, for Extrusions 22.5x22.5mm Plastic End Cap, for Extrusions](https://assets.vention.io/parts/images/HW-EC-006-0001/thumb_22-5x22-5mm-plastic-end-cap-for-extrusions.png)
22.5x22.5mm Plastic End Cap, for Extrusions
HW-EC-006-0001
![L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions](https://assets.vention.io/parts/images/ST-GP-001-0021/thumb_l-shaped-aluminum-assembly-plate-for-22-5-x-22-5-extrusions.png)
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions
ST-GP-001-0021