20mm OD Round (180mm) Aluminum Extrusion

20mm OD Round (180mm) Aluminum Extrusion

$8.00 USD
Ships next day
Vention's round extrusions are best suited for light- and medium-duty applications. The ends can be threaded and feature 4 holes for dowel pin positioning on supported parts.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-008-0180
Weight 0.096 kg
Dimensions (L x W x H) 180.0 x 20.0 x 20.0 mm
Unit Price $8.00 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 6,470 mm4
Cross-Sectional Area 208 mm2
Torsional Constant 10,492 mm4
Yield Strength 240 MPa
Have a question about this part?
Ask in the forum! Go to the forum