20mm OD Round (360mm) Aluminum Extrusion
$10.02 USD
Ships next day
Vention's round extrusions are best suited for light- and medium-duty applications. The ends can be threaded and feature 4 holes for dowel pin positioning on supported parts.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-008-0360 |
Weight | 0.2 kg |
Dimensions (L x W x H) | 360.0 x 20.0 x 20.0 mm |
Unit Price | $10.02 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 6,470 mm4 |
Cross-Sectional Area | 208 mm2 |
Torsional Constant | 10,492 mm4 |
Yield Strength | 240 MPa |
Compatible Parts
Round Extrusion Clamping Adaptor
ST-GP-004-0007 v2
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Round to Round Angle Connector
ST-GP-004-0005
Round Extrusion Holder
ST-SP-004-0001 v2
20mm Plastic End Caps for Round Extrusion
HW-EC-008-0001
Round Extrusion Handle Bracket
HW-HD-001-0002
Flexible Conveyor Guide Strip
ST-PN-020-2295